2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file here
支持的檔案格式: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Emile Maurin 723016

Expand Table
EN
1/5
Reference
REF
Matière
MAT
Nominal diameter
D [mm]
Inside diameter
D1 [mm]
Outer diameter
D2 [mm]
Thickness
S [mm]
1
2
3
4
5
6
7
8
9
723013
Acier ressort zingué
3
3.40
8.5
0.5
723014
Acier ressort zingué
4
4.40
11.0
0.6
723015
Acier ressort zingué
5
5.40
12.0
0.8
723016
Acier ressort zingué
6
6.46
14.0
0.7
723018
Acier ressort zingué
8
8.46
17.5
0.9
7230110
Acier ressort zingué
10
10.63
20.0
1.0
7230112
Acier ressort zingué
12
12.63
24.0
1.0
7230114
Acier ressort zingué
14
14.63
27.5
1.2
7230116
Acier ressort zingué
16
16.63
32.0
1.4
顯示壓縮表示形式(9 Produkt)
訂購編碼Emile Maurin 723016
ShorttextRondelle conique à denture intérieure chevauchante JZC - NFE 25512 - Acier ressort Zn
上次修改30.07.2020 06:54:38
單位

分類

CNS

CNSERPBASE Object Properties

ECLASS 6.2

23-09-03-01 Tooth lock, flat, conical spring washer

ECLASS 5.0

23-09-03-01 01